IESNA:LM-63-2002
[TEST]P1642274
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11945.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2027.0 2179.1 2223.7 2261.7 2268.3 2260.7 2270.4 2305.2 2356.3 2449.8 2573.7 2721.5 2881.3 3035.6 3179.1 
3323.6 3443.2 3538.8 3648.6 3783.3 3932.2 4105.1 4324.6 4568.1 4847.4 5099.5 5361.5 5459.3 4855.0 3692.0 
2066.1 698.8 414.1 123.9 0.0 0.0 0.0 
2027.0 2186.8 2232.4 2263.9 2267.2 2260.7 2273.7 2308.5 2365.0 2455.2 2581.3 2730.2 2888.9 3034.5 3179.1 
3316.0 3439.9 3546.4 3649.7 3770.3 3908.3 4082.2 4301.8 4536.5 4819.1 5086.5 5386.5 5532.1 4991.9 3851.8 
2238.9 756.5 435.8 146.7 0.0 0.0 0.0 
2027.0 2185.7 2225.9 2259.6 2269.4 2274.8 2300.9 2352.0 2420.4 2515.0 2641.1 2788.9 2941.0 3084.5 3220.4 
3355.1 3485.5 3605.1 3731.2 3861.6 4011.6 4199.6 4425.7 4708.3 5057.1 5382.1 5825.5 6117.9 5841.8 4868.0 
3625.7 1686.8 628.2 346.7 73.9 0.0 0.0 
2027.0 2188.9 2222.6 2252.0 2270.4 2291.1 2331.3 2397.6 2479.1 2576.9 2700.8 2841.0 2987.8 3122.5 3258.4 
3397.5 3541.0 3693.1 3865.9 4050.7 4269.2 4520.2 4821.3 5201.7 5654.9 6135.3 6688.5 7188.5 7216.7 5909.2 
4449.6 2753.0 1370.5 508.6 157.6 0.0 0.0 
2027.0 2181.3 2208.5 2231.3 2257.4 2291.1 2341.1 2409.6 2490.0 2582.4 2686.7 2804.1 2938.9 3072.5 3222.5 
3394.2 3584.4 3802.9 4040.9 4303.9 4598.5 4951.7 5369.1 5889.7 6490.7 7063.5 7639.5 8093.8 8281.8 7448.2 
5000.6 3300.8 1736.8 680.4 178.2 0.0 0.0 
2027.0 2169.4 2195.4 2213.9 2242.2 2283.5 2333.5 2400.9 2479.1 2565.0 2660.6 2773.7 2903.0 3044.3 3207.3 
3395.3 3619.2 3873.6 4152.9 4469.1 4805.0 5202.8 5695.1 6228.8 6804.8 7328.7 7817.7 8232.9 8414.4 7750.4 
5276.7 3053.0 1440.1 423.9 69.6 0.0 0.0 
2027.0 2167.2 2192.2 2202.0 2232.4 2273.7 2329.1 2392.2 2461.7 2538.9 2624.8 2733.4 2855.2 3000.8 3167.1 
3372.5 3605.1 3883.3 4192.0 4538.7 4946.3 5384.3 5885.3 6422.2 6926.5 7362.4 7760.1 8131.9 8172.1 7336.3 
5124.5 2584.5 1136.9 358.7 69.6 1.1 0.0 
2027.0 2150.9 2174.8 2178.1 2199.8 2244.4 2298.7 2361.7 2419.3 2480.2 2558.5 2650.8 2770.4 2914.9 3098.6 
3339.9 3617.1 3932.2 4318.1 4696.3 5176.7 5616.9 6081.0 6517.9 6887.4 7191.7 7493.9 7644.9 7238.5 5897.3 
3783.3 1879.2 694.5 396.7 225.0 5.4 0.0 
2027.0 2121.5 2141.1 2137.8 2148.7 2184.6 2236.7 2295.4 2353.0 2410.6 2479.1 2570.4 2688.9 2849.7 3061.7 
3342.1 3685.5 4108.3 4568.1 5083.2 5594.0 6032.0 6439.6 6749.4 7003.7 7190.6 7265.6 6953.7 5797.3 3736.6 
1655.3 608.6 309.8 160.9 29.3 3.3 0.0 
2027.0 2084.6 2091.1 2087.8 2095.5 2121.5 2167.2 2219.4 2275.9 2335.7 2406.3 2504.1 2638.9 2828.0 3087.8 
3434.5 3858.3 4375.7 4912.6 5436.5 5866.8 6195.1 6437.4 6625.5 6736.3 6738.5 6472.2 5576.7 3694.2 1618.3 
422.8 160.9 85.9 46.7 19.6 4.3 0.0 
2027.0 2043.3 2019.4 2005.2 2006.3 2028.1 2067.2 2111.8 2154.1 2202.0 2262.8 2341.1 2451.9 2617.1 2837.8 
3141.0 3529.0 3967.0 4447.4 4838.7 5130.0 5303.9 5429.9 5514.7 5485.4 5287.6 4702.8 3581.2 1961.8 658.6 196.7 
104.3 72.8 60.9 44.6 9.8 0.0 
2027.0 2013.9 1973.7 1938.9 1923.7 1931.3 1953.1 1978.1 2003.1 2033.5 2070.5 2123.7 2200.9 2316.1 2476.9 
2712.8 3000.8 3368.2 3750.7 4044.2 4254.0 4357.2 4403.9 4385.5 4248.5 3952.9 3347.5 2406.3 1209.7 410.8 140.2 
91.3 75.0 64.1 43.5 12.0 0.0 
2027.0 1975.9 1914.0 1858.5 1822.7 1804.2 1799.8 1800.9 1800.9 1800.9 1802.0 1810.7 1832.4 1870.5 1940.0 
2053.1 2199.8 2379.1 2563.9 2679.1 2696.5 2618.2 2470.4 2252.0 1945.5 1565.1 1106.4 672.8 318.4 135.9 71.7 47.8 
26.1 16.3 8.7 3.3 0.0 
2027.0 1931.3 1822.7 1716.1 1621.6 1541.2 1469.4 1395.5 1310.7 1216.2 1111.9 996.6 867.3 733.6 603.2 478.2 371.7 
293.5 242.4 211.9 189.1 170.6 153.2 138.0 122.8 107.6 92.4 78.3 62.0 46.7 32.6 22.8 15.2 8.7 6.5 4.3 0.0 
2027.0 1889.0 1730.3 1565.1 1404.2 1246.6 1085.8 922.7 757.5 604.3 472.8 368.4 304.3 272.8 253.2 233.7 218.5 202.2 
186.9 170.6 155.4 141.3 129.3 117.4 105.4 91.3 77.2 66.3 54.3 42.4 30.4 20.7 14.1 9.8 7.6 5.4 0.0 
2027.0 1848.7 1636.8 1415.1 1173.8 947.7 731.5 555.4 417.4 334.8 304.3 286.9 270.6 255.4 235.8 219.5 204.3 190.2 
177.2 163.0 151.1 138.0 125.0 111.9 98.9 86.9 75.0 64.1 54.3 44.6 32.6 25.0 18.5 13.0 8.7 5.4 0.0 
2027.0 1796.6 1548.8 1264.0 970.6 710.8 496.7 368.4 318.4 302.1 288.0 275.0 260.8 245.6 226.1 211.9 196.7 182.6 
170.6 157.6 145.6 132.6 118.5 104.3 90.2 78.3 66.3 56.5 46.7 40.2 32.6 25.0 18.5 14.1 10.9 7.6 0.0 
2027.0 1771.6 1469.4 1141.2 796.7 544.5 376.1 321.7 306.5 292.4 280.4 268.5 254.3 238.0 221.7 206.5 191.3 178.2 
165.2 151.1 135.9 120.6 105.4 90.2 76.1 65.2 54.3 45.6 39.1 33.7 29.3 25.0 20.7 17.4 14.1 10.9 0.0 
2027.0 1741.1 1416.2 1045.6 691.2 445.6 335.8 314.1 301.1 289.1 277.1 265.2 252.2 235.8 220.6 204.3 188.0 171.7 156.5 
140.2 122.8 106.5 90.2 73.9 60.9 50.0 41.3 35.9 32.6 30.4 29.3 27.2 25.0 20.7 17.4 13.0 0.0 
2027.0 1715.1 1368.4 971.6 616.2 392.4 325.0 310.8 297.8 285.8 273.9 261.9 248.9 232.6 216.3 200.0 182.6 164.1 145.6 
127.2 108.7 91.3 75.0 62.0 50.0 41.3 35.9 32.6 31.5 30.4 30.4 29.3 27.2 23.9 19.6 15.2 0.0 
2027.0 1700.9 1343.4 941.2 579.3 370.6 322.8 308.7 296.7 284.8 271.7 258.7 245.6 229.3 213.0 196.7 178.2 157.6 138.0 
118.5 100.0 82.6 67.4 54.3 44.6 38.0 33.7 31.5 30.4 30.4 30.4 29.3 27.2 25.0 21.7 16.3 0.0 
2027.0 1708.5 1348.8 935.8 585.8 365.2 322.8 309.8 296.7 283.7 271.7 258.7 244.5 228.2 213.0 195.6 176.1 156.5 135.9 
116.3 97.8 80.4 65.2 53.3 43.5 37.0 32.6 31.5 30.4 30.4 30.4 29.3 27.2 25.0 21.7 16.3 0.0 
